IESNA:LM-63-2002
[TEST]P976457
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P32665)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-29-S-UNV-L840-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 2900LM PACKAGE 80CRI 4000K STANDARD TROFFER
[LAMP] 4000K CCT, 80+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.17A 19.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80+
[_SEARCH_COLORTEMP]4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2937.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 19.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
852.8 856.3 852.8 848.6 840.8 831.3 820.1 806.3 790.0 772.8 
752.9 730.5 706.4 682.3 654.7 622.9 590.9 557.4 523.8 488.5 
447.1 407.5 367.0 330.0 291.2 254.2 218.8 189.5 162.9 137.0 
114.6 92.2 72.4 53.4 35.4 19.0 0.0 
852.8 857.2 868.3 883.0 897.6 905.4 907.1 904.5 897.6 887.3 
871.8 850.3 825.3 797.7 765.9 733.9 695.2 657.3 619.4 580.6 
541.9 504.8 465.2 428.2 391.1 358.4 327.3 298.1 272.2 246.4 
222.3 197.3 170.6 141.3 106.8 62.9 0.0 
852.8 858.9 894.2 926.9 950.2 966.5 978.6 983.8 984.7 979.5 
966.5 950.2 924.4 895.1 860.6 821.8 781.4 739.1 695.2 652.2 
609.9 568.5 527.2 487.6 450.6 416.1 380.8 348.0 317.0 286.9 
254.2 222.3 186.1 144.7 100.8 54.3 0.0 
852.8 876.1 927.8 963.1 995.9 1020.0 1039.8 1051.1 1055.3 1051.9 
1039.8 1019.1 989.0 952.8 909.7 864.9 813.2 765.9 715.0 665.0 
616.8 572.0 528.9 487.6 448.9 413.5 379.0 345.5 310.1 276.6 
243.8 205.9 165.4 125.0 86.1 44.0 0.0 
852.8 879.6 933.0 971.7 1007.1 1034.6 1055.3 1068.3 1072.5 1070.0 
1056.2 1034.6 1001.9 960.6 915.8 866.6 818.4 762.4 709.0 660.8 
609.9 566.0 523.8 485.0 447.9 411.0 375.6 343.8 307.6 277.4 
241.2 202.5 157.7 119.8 82.7 41.3 0.0 
